Junron Stainless Steel Elbow Fitting (L-1/2-PT1/2-SUS)

Junron Stainless Steel Elbow Fitting L-1/2-PT1/2-SUS

Product Details:

Manufacturer part number: L-1/2-PT1/2-SUS

Brand: JUNKOSHA

Price: 60.13

Delivery time: 6 Days


Technical Data:

Thread Nominal: 1/2

Compatible Tube Outer Diameter: 12.7 mm

Compatible Tube Inner Diameter: 9.56 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-1/2-PT1/2-SUS

Part Number
L-1/2-PT1/2-SUS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal Compatible Tube Outer Diameter
(mm)
Compatible Tube Inner Diameter
(mm)

60.13 €

1 6 Days 1/212.79.56

Loading...

  1. 1

Basic information

Connection Type Screw⇔Tube Connection Thread-to-Tube Connection Type Elbow Material Stainless Steel (EN 1.4401 Equiv.)
Surface Treatment NA Screw Type R

This page is Junron Stainless Steel Elbow Fitting, part number L-1/2-PT1/2-SUS.
You can find the detail information about specifications and dimensions on part number L-1/2-PT1/2-SUS.

Variation of this product

Part Number
L-1/2-PT1/4-SUS
L-1/2-PT3/8-SUS
L-1/4-PT1/4-SUS
L-1/4-PT1/8-SUS
L-1/4-PT3/8-SUS
L-1/4G-PT1/4-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal Compatible Tube Outer Diameter
(mm)
Compatible Tube Inner Diameter
(mm)

44.63 €

1 12 Days 1/412.79.56

44.63 €

1 12 Days 3/812.79.56

32.91 €

1 10 Days 1/46.354.57

28.88 €

1 12 Days 1/86.354.57

33.60 €

1 12 Days 3/86.354.57

32.82 €

1 12 Days 1/46.353.96

Tech Support