Vertical Pipe Fitting Standing Band (Electrogalvanized / Stainless Steel / Hot Dip) (A10323-0109)

Vertical Pipe Fitting Standing Band (Electrogalvanized / Stainless Steel / Hot Dip) A10323-0109
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: A10323-0109

Brand: AKAGI

Price: 5.20

Delivery time: 6 Days


Technical Data:

Main fit tube(or application tube)outside diameter: 100~Less than 200 mm

Material: [Steel] Steel

Compatible Pipe Type: [Steel Pipe / Coated Steel Pipe] EN 1.0035 Equiv.

Surface Treatment: [Zinc Plating] Electrogalvanizing

The size of diameter of steel pipe (A): 90A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A10323-0109

Part Number
A10323-0109
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main fit tube(or application tube)outside diameter
(mm)
Material Compatible Pipe Type Surface Treatment The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)

5.20 €

1 6 Days 100~Less than 200[Steel] Steel[Steel Pipe / Coated Steel Pipe] EN 1.0035 Equiv.[Zinc Plating] Electrogalvanizing90A3 1/2101.6

Loading...

  1. 1

Basic information

Type Vertical band Number Contained In A Packet(piece) 1

This page is Vertical Pipe Fitting Standing Band (Electrogalvanized / Stainless Steel / Hot Dip), part number A10323-0109.
You can find the detail information about specifications and dimensions on part number A10323-0109.

Variation of this product

Part Number
A10323-0043
A10323-0058
A10323-0062
A10323-0113
A10323-0128
A10323-0132
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main fit tube(or application tube)outside diameter
(mm)
Material Compatible Pipe Type Surface Treatment The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)

1.28 €

1 6 Days 30~Less than 40[Steel] Steel[Steel Pipe / Coated Steel Pipe] EN 1.0035 Equiv.[Zinc Plating] Electrogalvanizing25A134

2.25 €

1 Available Same day

Stock

40~Less than 50[Steel] Steel[Steel Pipe / Coated Steel Pipe] EN 1.0035 Equiv.[Zinc Plating] Electrogalvanizing32A1 1/442.7

2.31 €

1 Available Same day

Stock

40~Less than 50[Steel] Steel[Steel Pipe / Coated Steel Pipe] EN 1.0035 Equiv.[Zinc Plating] Electrogalvanizing40A1 1/248.6

2.54 €

1 6 Days 100~Less than 200[Steel] Steel[Steel Pipe / Coated Steel Pipe] EN 1.0035 Equiv.[Zinc Plating] Electrogalvanizing100A4114.3

7.72 €

1 6 Days 100~Less than 200[Steel] Steel[Steel Pipe / Coated Steel Pipe] EN 1.0035 Equiv.[Zinc Plating] Electrogalvanizing125A5139.8

8.47 €

1 8 Days 100~Less than 200[Steel] Steel[Steel Pipe / Coated Steel Pipe] EN 1.0035 Equiv.[Zinc Plating] Electrogalvanizing150A6165.2

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360