Manufacturer part number: A10598-0011
Brand: AKAGI
Price: 7.44 €
Delivery time: 9 Days
Main fit tube(or application tube)outside diameter: 20~Less than 30 mm
Material: Steel
Applicable Pipe Type: [Steel Pipe / Coated Steel Pipe] SGP Pipe
Surface Treatment: [Zinc Plating] Electrogalvanizing
The size of diameter of steel pipe (A): 15A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A10598-0011
Part Number
|
---|
A10598-0011 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main fit tube(or application tube)outside diameter (mm) | Material | Applicable Pipe Type | Surface Treatment | The size of diameter of steel pipe (A) | Nominal Diameter (B) | Compatible Pipe Outer Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
7.44 € | 1 | Available | 9 Days | 20~Less than 30 | Steel | [Steel Pipe / Coated Steel Pipe] SGP Pipe | [Zinc Plating] Electrogalvanizing | 15A | 1/2 | 21.7 |
Loading...
Type | U Band | Number Contained In A Packet(piece) | 1 |
---|
This page is U-Shaped Metal Fitting U Band (Electro-Galvanized / Stainless Steel / Dip Plating / Black U Band), part number A10598-0011.
You can find the detail information about specifications and dimensions on part number A10598-0011.
Configure
Basic Attributes
Type
Main fit tube(or application tube)outside diameter(mm)
Material
Applicable Pipe Type
Surface Treatment
The size of diameter of steel pipe (A)
Nominal Diameter (B)
Compatible Pipe Outer Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A10598-0026 |
A10598-0045 |
A10598-0050 |
A10598-0064 |
A10598-0079 |
A10598-0083 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main fit tube(or application tube)outside diameter (mm) | Material | Applicable Pipe Type | Surface Treatment | The size of diameter of steel pipe (A) | Nominal Diameter (B) | Compatible Pipe Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
6.22 € | 1 | 8 Days | 20~Less than 30 | Steel | [Steel Pipe / Coated Steel Pipe] SGP Pipe | [Zinc Plating] Electrogalvanizing | 20A | 3/4 | 27.2 | ||
7.47 € | 1 | 8 Days | 30~Less than 40 | Steel | [Steel Pipe / Coated Steel Pipe] SGP Pipe | [Zinc Plating] Electrogalvanizing | 25A | 1 | 34 | ||
8.05 € | 1 | 6 Days | 40~Less than 50 | Steel | [Steel Pipe / Coated Steel Pipe] SGP Pipe | [Zinc Plating] Electrogalvanizing | 32A | 1 1/4 | 42.7 | ||
8.89 € | 1 | 6 Days | 40~Less than 50 | Steel | [Steel Pipe / Coated Steel Pipe] SGP Pipe | [Zinc Plating] Electrogalvanizing | 40A | 1 1/2 | 48.6 | ||
10.07 € | 1 | 8 Days | 60~Less than 70 | Steel | [Steel Pipe / Coated Steel Pipe] SGP Pipe | [Zinc Plating] Electrogalvanizing | 50A | 2 | 60.5 | ||
9.86 € | 1 | 8 Days | 70~Less than 80 | Steel | [Steel Pipe / Coated Steel Pipe] SGP Pipe | [Zinc Plating] Electrogalvanizing | 65A | 2 1/2 | 76.3 |