Manufacturer part number: SPA-M2X4-P
Brand: NABEYA BI-TECH
Price: 10.35 €
Delivery time: 8 Days
Screw Nominal (M): 2
Length L (mm): 4
Pitch: 0.4 mm
Sales Unit: Box/Package
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SPA-M2X4-P
Part Number
|
---|
SPA-M2X4-P |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Screw Nominal (M) | Length L (mm) | Pitch (mm) | Sales Unit | |
---|---|---|---|---|---|---|---|---|---|
10.35 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 2 | 4 | 0.4 | Box/Package |
Loading...
Detailed Shape | Pan | Material | Resin | Surface Treatment | NA |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips Head | Additional Shape | Standard | Thread Type | Metric Coarse |
Basic Shape | Standard (Round) | Application | Standard / Chemical Resistance / High Strength / Non-Magnetic / Electric Insulation | Plastic Material | RENY |
This page is Resin Screw (RENY / Cross-Recessed Pan Head Machine Screw) - SPA-P, part number SPA-M2X4-P.
You can find the detail information about specifications and dimensions on part number SPA-M2X4-P.
Configure
Basic Attributes
Type
Screw Nominal (M)
Length L (mm)
Pitch(mm)
Sales Unit
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SPA-M2.6X10-P-VA |
SPA-M2.6X12-P |
SPA-M2.6X12-P-VA |
SPA-M2X4-P-VA |
SPA-M2X5-P |
SPA-M2X5-P-VA |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Length L (mm) | Pitch (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
2.64 € | 1 | Available | 8 Days | 2.6 | 10 | 0.45 | Low Quantity (can be purchased from one) | ||
8.72 € | 50 Pieces Per Package | 1 pack | Available |
Same day
Stock | 2.6 | 12 | 0.45 | Box/Package | |
2.64 € | 1 | Available | 8 Days | 2.6 | 12 | 0.45 | Low Quantity (can be purchased from one) | ||
2.63 € | 1 | Available | 8 Days | 2 | 4 | 0.4 | Low Quantity (can be purchased from one) | ||
10.35 € | 50 Pieces Per Package | 1 pack | 6 Days | 2 | 5 | 0.4 | Box/Package | ||
2.63 € | 1 | Available | 6 Days | 2 | 5 | 0.4 | Low Quantity (can be purchased from one) |