Corrugated Tube, Tube (CTUB5-5)

Corrugated Tube, Tube CTUB5-5

Click on this image to zoom in.

Click on this image to zoom in.

  • CTUB Series ( Black )
  • Corrugated Tube, Tube
  • Volume Discount

Product Details:

Manufacturer part number: CTUB5-5

Brand: MISUMI

Price: 7.17

Delivery time: 5 Days


Technical Data:

Operating Temperature (Max.): 70 ℃

Required Inner Diameter Size: 5.3 mm

Color: Black

Protective function (environmental resistance): Flame Retardance

Material: Flame-retardant Polypropylene UL94-HB


  • Order quantities extended (D-JIT)
  • Flame-Retardant

Two types of corrugated tube, standard and heat resistant
● For use in protecting and tying bundles of wire, cable, etc.
● Slit along the extension to enable work to be completed just by covering already wired bundles.
● Uses UL standard flame-retardant grade equivalent materials.
* The following product numbers will be systematically changed to box → vinyl box packaging from November 2017.
<Standard Type>CTUB22-20, CTUB28-10, CTUB28-20, CTUB32-10
<Heat-Resistant Type>KCN22-20, KCN28-10, KCN28-20, KCN32-10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CTUB5-5

Specification Table

Model NumberSizeType
CTUB5Standard Type
7
10
13
15
19
22
28
32
KCN5Heat resistant type
7
10
13
15
19
22
28
32
 
Part Number
CTUB5-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOperating Temperature (Max.)
(℃)
Required Inner Diameter Size
(mm)
Color Protective function (environmental resistance) Material Operating Temperature Range
(°C)
Color Inner Diameter
(φ(mm))
Outside Diameter
(mm)
Type Total Length
(m)

7.17 €

1 Available 5 Days -705.3BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black5.37.5Standard Model5

Loading...

  1. 1

Basic information

Type Corrugated Tube Operating Temperature (Min.)(℃) -40

This page is Corrugated Tube, Tube, part number CTUB5-5.
You can find the detail information about specifications and dimensions on part number CTUB5-5.

Variation of this product

Part Number
CTUB10-20
CTUB10-25
CTUB10-30
CTUB5-50
CTUB7-10
CTUB7-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOperating Temperature (Max.)
(℃)
Required Inner Diameter Size
(mm)
Color Protective function (environmental resistance) Material Operating Temperature Range
(°C)
Color Inner Diameter
(φ(mm))
Outside Diameter
(mm)
Type Total Length
(m)

28.34 €

1 Available 7 Days 107010.7BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black10.714.1Standard Model20

35.73 €

1 Available 7 Days 107010.7BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black10.714.1Standard Model25

42.68 €

1 Available 7 Days 107010.7BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black10.714.1Standard Model30

46.26 €

1 Available 7 Days 10705.3BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black5.37.5Standard Model50

10.61 €

1 Available 5 Days -707.4BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black7.410.2Standard Model10

101.57 €

1 Available 9 Days 10707.4BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black7.410.2Standard Model100

Tech Support