Worm Wheel / Module 0.8 / 1.0 (WGEAH0.8-40-1-6-R)

Worm Wheel / Module 0.8 / 1.0 WGEAH0.8-40-1-6-R

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: WGEAH0.8-40-1-6-R

Brand: MISUMI

Price: 21.38

Delivery time: 7 Days


Technical Data:

Module: 0.8

Number of Teeth: 40

Number of Starts: 1

Shaft Bore Dia. P: 6 φ


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WGEAH0.8-40-1-6-R

Worm Wheel/Module 0.8/1.0:Related Image

Material: Phosphor Bronze (EN CC480K Equiv.)
Accuracy Grade: JIS B 1702 Class 4 Equiv. (Tooth Surface Finish: Machined)

Specifications

Part Number-Number of Teeth-Number of Starts-Shaft Bore Dia. P-Twisting Direction
WGEAU1.0
WGEAH1.0

-

20

-
-
1
2
-
-
6
6
-
-
R
R
■Worm Wheel
Part NumberNumber of TeethNumber of StartsShaft Bore Dia. PH7Twisting DirectiondDBHLF Engagement Center DistanceAllowable Torque (N • m)
Tooth Surface Strength
Backlash (mm)Reduction RatioUnit Price
TypeModuleStraight Bore 1 ~ 5 pc(s).
WGEAH0.8 2025R
(Right)
16.1117.6912189150.860.04~0221/10
301524.0425.618191.891/30
224.1625.618191.871/15
401632.0533.620233.241/40
501 840.0641.625274.90 1/50
1.0 201620.052310162010181.580.06~0.241/20
220.162316181.541/10
301630.073320233.381/30
230.243320233.351/15
401840.084326285.791/40
501850.105330338.761/50
For orders larger than indicated quantity, please request a quotation.
Part Number
WGEAH0.8-40-1-6-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSModule Number of Teeth Number of Starts Shaft Bore Dia. P
(φ)

21.38 €

1 7 Days 100.84016

Loading...

  1. 1

More Information

■Datum Section of Gears: Normal to tooth / Datum Plane for Gear Cutting: Bore
■Cautions
• As high thrust load is applied to worm, be sure to fix it tightly when attaching to shaft.
• Avoid using with the worm gear pushed against the wheel or axially offset condition.
As worm wheels are modified according to F (engagement center distance), spiral bevel gears from different manufacturers may not mesh correctly.

Basic information

Twisting Direction R (Right)

This page is Worm Wheel / Module 0.8 / 1.0, part number WGEAH0.8-40-1-6-R.
You can find the detail information about specifications and dimensions on part number WGEAH0.8-40-1-6-R.

Variation of this product

Part Number
WGEAH0.8-20-2-5-R
WGEAH0.8-30-1-5-R
WGEAH0.8-30-2-5-R
WGEAH0.8-50-1-8-R
WGEAH1.0-20-1-6-R
WGEAH1.0-20-2-6-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSModule Number of Teeth Number of Starts Shaft Bore Dia. P
(φ)

9.23 €

1 Same day

Stock

100.82025

15.69 €

1 7 Days 100.83015

15.69 €

1 7 Days 100.83025

30.25 €

1 7 Days 100.85018

12.65 €

1 7 Days 101.02016

13.33 €

1 7 Days 101.02026

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360