Manufacturer part number: NWGF6-40
Brand: MISUMI
Price: 3.66 €
Delivery time: 5 Days
Mounting Section Type: Tapped
Mounting Section Dia. M: 6
Mounting Section, Length L: - mm
Male Tip Machining: -
Female Thread, Round hole processing: Blind Hole
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NWGF6-40
Type | Screw | Knobs | Screw | |
Material | Material | Surface Treatment | ||
NWGM | Threaded | ABS (Matt Black) | SWCH12A | Trivalent Chromate |
NWGF | Tapped | Brass |
Part Number | - | L |
NWGMC3 | - | 10 |
NWGM5-30 | ||
NTM8 | - | 30 |
Part Number | L | Lf | B | H | S | d | R | Mass (g) | Unit Price | |||
Type | M (Coarse) - D | NWGM | NWGF | NWGM | NWGF | NWGM | NWGF | |||||
NWGM NWGF | 4-30 | 15 | 10 | 8 | 20 | 5 | 14 | B/2 | 10 | 6 | ||
5-30 | 12 | |||||||||||
6-40 | 19 | 9 | 28 | 8 | 16 | 15 | 8 | |||||
8-50 | 20 | 10 | 19 | 30 | 13 | |||||||
8-65 | 25 | 11 | 22 | 35 | 17 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
NWGF6-40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Type | Mounting Section Dia. M | Mounting Section, Length L (mm) | Male Tip Machining | Female Thread, Round hole processing | Set Screw Thread Machining | Mounting Section Material | Main Body Dia. (D) (φ) | Main Body Height (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.66 € | 1 | Available | 5 Days | 10 | Tapped | 6 | - | - | Blind Hole | Not Provided | Brass | 40 | 28 |
Loading...
Main Body Type | T Shape | T Shaped Kind | Wing | Additional Function | Not Provided |
---|---|---|---|---|---|
Main Body Material | ABS Resin (Matt Black) | Mounting Section Surface Treatment | Bright Chrome Plating |
This page is Plastic Knobs / Wingnut Knobs, part number NWGF6-40.
You can find the detail information about specifications and dimensions on part number NWGF6-40.
Configure
Basic Attributes
Mounting Section, Length L(mm)
Male Tip Machining
Type
Mounting Section Type
Mounting Section Dia. M
Female Thread, Round hole processing
Set Screw Thread Machining
Mounting Section Material
Main Body Dia. (D)(φ)
Main Body Height(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NWGF4-30 |
NWGF5-30 |
NWGF8-50 |
NWGF8-65 |
NWGM4-30 |
NWGM5-30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Section Type | Mounting Section Dia. M | Mounting Section, Length L (mm) | Male Tip Machining | Female Thread, Round hole processing | Set Screw Thread Machining | Mounting Section Material | Main Body Dia. (D) (φ) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.53 € | 1 | Available | 5 Days | 10 | Tapped | 4 | - | - | Blind Hole | Not Provided | Brass | 30 | 20 | |
3.53 € | 1 | Available | 5 Days | 10 | Tapped | 5 | - | - | Blind Hole | Not Provided | Brass | 30 | 20 | |
3.78 € | 1 | Available |
Same day
Stock | 10 | Tapped | 8 | - | - | Blind Hole | Not Provided | Brass | 50 | 28 | |
4.16 € | 1 | Available | 5 Days | 10 | Tapped | 8 | - | - | Blind Hole | Not Provided | Brass | 65 | 28 | |
3.15 € | 1 | Available | 5 Days | 10 | Threads | 4 | 15 | Not Provided | - | - | [Steel] JIS-SWCH12A | 30 | 20 | |
3.15 € | 1 | Available | 5 Days | 10 | Threads | 5 | 15 | Not Provided | - | - | [Steel] JIS-SWCH12A | 30 | 20 |