Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | - | d |
NZRCS1 NZRS2 NZRAJ1 | - - - | 1.6 1.6 1.5 |
Part Number | d (Hole Dia.) | T | S | L | L1 | L2 | L3 | H | H1 | B | B1 | B2 | B3 | Weight (g) | Unit Price | Volume Discount Rate | |
Type | No. | 1 ~ 4 pc(s). | 5~20 | ||||||||||||||
NZRCS | 1 | 1.6 | R1/8 | Ø5 | 23.5 | 3 | 1 | 8 | 6.5 | 5 | 12 | 13.8 | 12 | 13.8 | 14.0 | ||
2.0 | |||||||||||||||||
2 | 2.0 | R1/4 | Ø8 | 32 | 5.5 | 2 | 10 | 8 | 6.5 | 14 | 16 | 17 | 19.5 | 29.0 | |||
2.4 | |||||||||||||||||
2.6 | |||||||||||||||||
3.2 |
Size | Hole Dia. (mm) | 1.6 | 2.0 | ||||||||
1/8 | Water Pressure (MPa) | 0.05 | 0.10 | 0.20 | 0.30 | 0.50 | 0.05 | 0.10 | 0.20 | 0.30 | 0.50 |
Water Qty. (ℓ/min) | 1.08 | 1.51 | 2.09 | 2.55 | 3.26 | 1.29 | 1.79 | 2.48 | 3.05 | 3.91 | |
Spray Angle (° ) | 50 | 55 | 60 | 60 | 60 | 50 | 55 | 60 | 65 | 65 | |
Size | Hole Dia. (mm) | 2.0 | 2.4 | ||||||||
1/4 | Water Pressure (MPa) | 0.05 | 0.10 | 0.20 | 0.30 | 0.50 | 0.05 | 0.10 | 0.20 | 0.30 | 0.50 |
Water Qty. (ℓ/min) | 1.63 | 2.19 | 3.02 | 3.66 | 4.70 | 2.26 | 3.13 | 4.48 | 5.47 | 7.05 | |
Spray Angle (° ) | 40 | 45 | 50 | 50 | 50 | 45 | 55 | 60 | 60 | 60 | |
Size | Hole Dia. (mm) | 2.6 | 3.2 | ||||||||
1/4 | Water Pressure (MPa) | 0.05 | 0.10 | 0.20 | 0.30 | 0.50 | 0.05 | 0.10 | 0.20 | 0.30 | 0.50 |
Water Qty. (ℓ/min) | 2.72 | 3.72 | 5.24 | 6.41 | 8.35 | 3.76 | 5.11 | 7.22 | 8.73 | 11.23 | |
Spray Angle (° ) | 55 | 55 | 60 | 65 | 65 | 55 | 60 | 65 | 65 | 65 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
NZRCS1-1.6 |
NZRCS1-2.0 |
NZRCS2-2.0 |
NZRCS2-2.4 |
NZRCS2-2.6 |
NZRCS2-3.2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Spraying Angle θ (at 0.5MPa) (deg) | Hole Diameter (mm) | Nominal Screw Dia. 1 | |
---|---|---|---|---|---|---|---|---|
28.08 € | 1 | Available | 5 Days | 10 | 60 | 1.6 | 1 (R1/8) | |
28.08 € | 1 | Available | 5 Days | 10 | 65 | 2.0 | 1 (R1/8) | |
30.98 € | 1 | Available | 5 Days | 10 | 50 | 2.0 | 2(R1/4) | |
30.98 € | 1 | Available | 5 Days | 10 | 60 | 2.4 | 2(R1/4) | |
30.98 € | 1 | Available | 5 Days | 10 | 65 | 2.6 | 2(R1/4) | |
30.98 € | 1 | Available | 5 Days | 10 | 65 | 3.2 | 2(R1/4) |
Loading...
Spray Shape | Full-circular Shape | Fluid | One-Fluid | Material | EN 1.4301 Equiv. |
---|---|---|---|---|---|
Type | One-Fluid Nozzles |
Configure