Áruházunkat magyarra fordítjuk!
Mivel sok termék van az oldalunkon, ez időbe fog telni. Addig is a termékkatalógusunk angol nyelven lesz elérhető. Megértésüket köszönjük!
MISUMI WEBINDEX
Get inspired! More than 200 applications examples are available online. Explore this library, download a bill of material and CAD data for an easy design. APPLICATION EXAMPLE - Transfer / Moving - No. Part Name MISUMI Part Number Qty 1 Miniature Linear Guides Standard Blocks SSEB20-100 2 2 Compact Cylinders MSCCA16 20 2 #IN141 Long Workpiece Retention Mechanism Lengthy workpiece held together by spring mechanism MISUMI Part list Application Overview Purpose = Secure and release lengthy workpieces without causing deformation. #IN141 The new cost ef cient product line up offers an extension of our product portfolio and provides more flexibility in terms of tolerance, load or lifetime. At a glance: all MISUMI actuators. Excellent price and performance, standard and covered type available. Technical supported products 1 Type Products Positioning Repeatability (mm) Max. Stroke (mm) Max. Velocity (mm/sec) Basic Dynamic Load Ratings (N) TYPE CODE LX series Standard/ Cover Type LX15 High Grade ±0.004 151.9 330 2072 #LX15 Precision Grade ±0.003 LX20 High Grade ±0.005 236.5 694 3277 #LX20 Precision Grade ±0.003 LX26 High Grade ±0.005 317 1040 6522 #LX26 Precision Grade ±0.003 LX30 High Grade ±0.005 529.5 830 Long Block 9732 #LX30 Precision Grade ±0.003 Short Block 6305 LX45 High Grade ±0.005 497.9 1110 Long Block 18450 #LX45 Precision Grade ±0.003 Short Block 11826 KU series Standard/ Cover Type KU (Rolled BS) ±0.085 ±0.08 ±0.05 ±0.03 610 1055 — #KUA KU (Precision BS) ±0.003 610 1556 — #KUA Product View Enter TYPE CODE to see product details. 6522 #LX26 Long Block 9732 #LX30 Short Block 6305 #LX26 2Cost Efficient Products dr L D D1 B W W Type Outer Cylinder Ball Retainer Ambient Operating Temp. "Accessory .Material IHardness .Material .Material C-LMU EN 1.3505 Equiv. 58HRC~ EN 1.3505 Equiv. Plastic -20~80°C Seal .Material Nitrile Rubber Part Number D L B W D1 Eccentricity (Max.) Rows of Balls Mass (g) Type dr Tolerance Tolerance Tolerance Tolerance C-LMU 3 +0.003 -0.011 7 +0.006 -0.011 10 +0.1 -0.2 - - - - 0.016 4 1.4 4 8 12 - - 2 5 10 15 8 0 -0.4 1.1 9.6 4 6 +0.003 -0.012 12 +0.006 -0.013 19 +0.2 -0.4 11.3 11.5 0.024 8.5 8 15 24 15.3 14.3 17 10 19 +0.006 -0.015 29 19.4 1.3 18 31 12 21 30 20.4 20 41 13 23 32 22 46 16 28 37 23.3 1.6 27 73 20 +0.003 -0.013 32 +0.006 -0.018 42 27.3 30.5 0.030 5 98 25 40 59 +0.2 -0.5 37.3 0 -0.5 1.85 38 6 236 30 45 64 40.8 43 262 35 +0.003 -0.015 52 +0.006 -0.021 70 45.3 2.1 49 0.040 425 40 60 80 56.3 57 654 50 80 100 68.8 2.6 76.5 1700 2Single TYPE CODE #CLMU C-LMU -0.011 5 10 6 +0.003 -0.012 12 8 15 10 19 12 21 13 23 16 28 20 +0.003 -0.013 32 25 40 30 45 35 +0.003 -0.015 52 40 60 50 80 #CLMU Technical supported products 2 Application examples
RkJQdWJsaXNoZXIy MTc2MTk0OA==