Áruházunkat magyarra fordítjuk!
Mivel sok termék van az oldalunkon, ez időbe fog telni. Addig is a termékkatalógusunk angol nyelven lesz elérhető. Megértésüket köszönjük!
MISUMI WEBINDEX
198 INDEX BY SPECIAL MATERIAL Important: enter all TYPE CODE in the web search field. i.e. #MCA, then start the configuration Material Grade Color Sample Color Properties TYPE CODE Electric Properties Continuous Use Temperature °C Dimensional Stability Abrasion Resistance Sliding Properties Plate Round Bars Pipes Collars Washer Screw PEEK Standard Ash Brown Insulation -50~250 + + + #PKA #RDJB #PIJB #CLJB #WSJB #PEKB Sliding Black Insulation and Conductive Mixed: Not measurable. Room Temp. ~ 250 + + + #PKA - - - - - Conductive Black Conductive Room Temp. ~ 250 + + + #PKA - - - - - PPS Standard Natural Color Insulation Room Temp. ~ 190 + 0 0 #NPMS #RDJB #PIJB - - #PEKB Abrasion Resistance Blue Antistatic Room Temp. ~ 220 ++ ++ + #NPMS - - - - - Unilate® Standard Natural Brown Insulation Room Temp. ~ 120 + 0 0 #YCA - - - - - PET Antistatic Black Antistatic Room Temp. ~ 100 ++ + + #PYCA - - - - - PBT Standard White Insulation Room Temp. ~ 120 + 0 0~+ #NPBT - - - - - ABS Standard Natural Color Insulation Room Temp. ~ 50 ++ 0 0 #NABS - #PIJB - - - Material Color Properties TYPE CODE Safety Operating Temperature°C Volume Specific 3FTJTUBODFûtDN Bending Strength MPa Plate Round Bars Collars Washer Alumina 92 Al203 92% White Room Temp. ~ 1200 > 1014 240~340 - - #CERC #CERC Alumina 96 Al203 96% White Room Temp. ~ 1300 > 1014 300 #CEA - - - Alumina 99 Al203 99.7% Natural Color Room Temp. ~ 1500 > 1015 340 #CEMN - - - Alumina 99.5 White Room Temp. ~ 1200 < 1014 490 - #CERR - - Steatite SiO2, MgO White Room Temp. ~ 1000 > 1014 120 #CEA - - - Machinable Ceramics SiO2, MgO Natural Color Room Temp. ~ 1000 > 1016 94 #CEA - - - Ceramic ++ : Very Strong, + : Strong, 0 : Medium, - : Weak
RkJQdWJsaXNoZXIy MTc2MTk0OA==